20.6.2 Interrupt Enable Set

Table 20-3. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: INTENSET
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CKRDY 
Access R/S 
Reset 0 

Bit 0 – CKRDY Clock Ready Interrupt Enable Set

ValueDescription
0 The Clock Ready interrupt is disabled.
1 The Clock Ready interrupt is enabled.