25.9 Register Summary

For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.

OffsetNameBit Pos.76543210
0x00CTRLA7:0      ENABLE 
15:8        
23:16        
31:24        
0x04CTRLB7:0      QOS0[1:0]
15:8      QOS1[1:0]
23:16      QOS2[1:0]
31:24        
0x08DBGCTRL7:0       DBGRUN
15:8        
23:16        
31:24        
0x0CCRCPOLYA7:0POLYA[7:0]
15:8POLYA[15:8]
23:16POLYA[23:16]
31:24POLYA[31:24]
0x10CRCPOLYB7:0POLYB[7:0]
15:8POLYB[15:8]
23:16POLYB[23:16]
31:24POLYB[31:24]

0x14

...

0x17

Reserved         
0x18INTSTAT37:0CH7CH6CH5CH4CH3CH2CH1CH0
15:8        
23:16        
31:24        
0x1CINTSTAT27:0CH7CH6CH5CH4CH3CH2CH1CH0
15:8        
23:16        
31:24        
0x20INTSTAT17:0CH7CH6CH5CH4CH3CH2CH1CH0
15:8        
23:16        
31:24