41.8.19 SDHC Normal Interrupt Status Enable Register: e.MMC

Table 41-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name:  NISTER
Offset: 0x34
Reset: 0x0000
Property: -

Bit 15141312111098 
  BOOTAR       
Access R/W 
Reset 0 
Bit 76543210 
 CREMCINSBRDRDYBWRRDYDMAINTBLKGETRFCCMDC 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 14 – BOOTAR Boot Acknowledge Received Status Enable

Note: This register entry is specific to the e.MMC operation mode.
ValueNameDescription
0MASKEDThe BOOTAR status flag in SDHC_NISTR is masked.
1ENABLEDThe BOOTAR status flag in SDHC_NISTR is enabled.

Bit 7 – CREM Card Removal Status Enable

ValueNameDescription
0MASKEDThe CREM status flag in SDHC_NISTR is masked.
1ENABLEDThe CREM status flag in SDHC_NISTR is enabled.

Bit 7 – CINT Card Interrupt Status Enable

If this bit is set to 0, the peripheral clears interrupt requests to the system. The Card Interrupt detection is stopped when this bit is cleared and restarted when this bit is set to 1. The user may clear this bit before servicing the Card Interrupt and may set this bit again after all interrupt requests from the card are cleared to prevent inadvertent interrupts.

ValueNameDescription
0MASKEDThe CINT status flag in SDHC_NISTR is masked.
1ENABLEDThe CINT status flag in SDHC_NISTR is enabled.

Bit 6 – CINS Card Insertion Status Enable

ValueNameDescription
0MASKEDThe CINS status flag in SDHC_NISTR is masked.
1ENABLEDThe CINS status flag in SDHC_NISTR is enabled.

Bit 5 – BRDRDY Buffer Read Ready Status Enable

ValueNameDescription
0MASKEDThe BRDRDY status flag in SDHC_NISTR is masked.
1ENABLEDThe BRDRDY status flag in SDHC_NISTR is enabled.

Bit 4 – BWRRDY Buffer Write Ready Status Enable

ValueNameDescription
0MASKEDThe BWRRDY status flag in SDHC_NISTR is masked.
1ENABLEDThe BWRRDY status flag in SDHC_NISTR is enabled.

Bit 3 – DMAINT DMA Interrupt Status Enable

ValueNameDescription
0MASKEDThe DMAINT status flag in SDHC_NISTR is masked.
1ENABLEDThe DMAINT status flag in SDHC_NISTR is enabled.

Bit 2 – BLKGE Block Gap Event Status Enable

ValueNameDescription
0MASKEDThe BLKGE status flag in SDHC_NISTR is masked.
1ENABLEDThe BLKGE status flag in SDHC_NISTR is enabled.

Bit 1 – TRFC Transfer Complete Status Enable

ValueNameDescription
0MASKEDThe TRFC status flag in SDHC_NISTR is masked.
1ENABLEDThe TRFC status flag in SDHC_NISTR is enabled.

Bit 0 – CMDC Command Complete Status Enable

ValueNameDescription
0MASKEDThe CMDC status flag in SDHC_NISTR is masked.
1ENABLEDThe CMDC status flag in SDHC_NISTR is enabled.