41.8.26 SDHC Capabilities 1 Register

Note: The Capabilities 1 Register is not supposed to be written by the user.
Table 41-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CA1R
Offset: 0x44
Reset: 0x00000070
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CLKMULT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 23:16 – CLKMULT[7:0] Clock Multiplier

This field indicates the multiplier factor between the Base Clock (BASECLK) used for the Divided Clock Mode and the Multiplied Clock (MULTCLK) used for the Programmable Clock mode (refer to SDHC_CCR).

Reading this field to 0 means that the Programmable Clock mode is not supported.

FMULTCLK=FBASECLK×CLKMULT+1