41.8.27 SDHC Maximum Current Capabilities Register

Table 41-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MCCAR
Offset: 0x48
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MAXCUR30V[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MAXCUR33V[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – MAXCUR30V[7:0] Maximum Current for 3.0V

This field indicates the maximum current capability for 3.0V voltage. This value is meaningful only if V30VSUP is set to 1 in SDHC_CA0R. Reading MAXCUR30V at 0 means that the user must get information via another method.

ImaxmA=4×MAXCURR30V

Bits 7:0 – MAXCUR33V[7:0] Maximum Current for 3.3V

This field indicates the maximum current capability for 3.3V voltage. This value is meaningful only if V33VSUP is set to 1 in SDHC_CA0R. Reading MAXCUR33V at 0 means that the user must get information via another method.

ImaxmA=4×MAXCURR33V