41.8.20 SDHC Error Interrupt Status Enable Register

Table 41-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EISTER
Offset: 0x36
Reset: 0x0000
Property: -

Bit 15141312111098 
    BOOTAE  ADMAACMD 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 CURLIMDATENDDATCRCDATTEOCMDIDXCMDENDCMDCRCCMDTEO 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 12 – BOOTAE Boot Acknowledge Error Status Enable

Note: This register entry is specific to the e.MMC operation mode.
ValueNameDescription
0MASKEDThe BOOTAE status flag in SDHC_EISTR is masked.
1ENABLEDThe BOOTAE status flag in SDHC_EISTR is enabled.

Bit 9 – ADMA ADMA Error Status Enable

ValueNameDescription
0MASKEDThe ADMA status flag in SDHC_EISTR is masked.
1ENABLEDThe ADMA status flag in SDHC_EISTR is enabled.

Bit 8 – ACMD Auto CMD Error Status Enable

ValueNameDescription
0MASKEDThe ACMD status flag in SDHC_EISTR is masked.
1ENABLEDThe ACMD status flag in SDHC_EISTR is enabled.

Bit 7 – CURLIM Current Limit Error Status Enable

ValueNameDescription
0MASKEDThe CURLIM status flag in SDHC_EISTR is masked.
1ENABLEDThe CURLIM status flag in SDHC_EISTR is enabled.

Bit 6 – DATEND Data End Bit Error Status Enable

ValueNameDescription
0MASKEDThe DATEND status flag in SDHC_EISTR is masked.
1ENABLEDThe DATEND status flag in SDHC_EISTR is enabled.

Bit 5 – DATCRC Data CRC Error Status Enable

ValueNameDescription
0MASKEDThe DATCRC status flag in SDHC_EISTR is masked.
1ENABLEDThe DATCRC status flag in SDHC_EISTR is enabled.

Bit 4 – DATTEO Data Timeout Error Status Enable

ValueNameDescription
0MASKEDThe DATTEO status flag in SDHC_EISTR is masked.
1ENABLEDThe DATTEO status flag in SDHC_EISTR is enabled.

Bit 3 – CMDIDX Command Index Error Status Enable

ValueNameDescription
0MASKEDThe CMDIDX status flag in SDHC_EISTR is masked.
1ENABLEDThe CMDIDX status flag in SDHC_EISTR is enabled.

Bit 2 – CMDEND Command End Bit Error Status Enable

ValueNameDescription
0MASKEDThe CMDEND status flag in SDHC_EISTR is masked.
1ENABLEDThe CMDEND status flag in SDHC_EISTR is enabled.

Bit 1 – CMDCRC Command CRC Error Status Enable

ValueNameDescription
0MASKEDThe CMDCRC status flag in SDHC_EISTR is masked.
1ENABLEDThe CMDCRC status flag in SDHC_EISTR is enabled.

Bit 0 – CMDTEO Command Timeout Error Status Enable

ValueNameDescription
0MASKEDThe CMDTEO status flag in SDHC_EISTR is masked.
1ENABLEDThe CMDTEO status flag in SDHC_EISTR is enabled.