41.8.10 Host Control 1 Register

Table 41-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HC1R
Offset: 0x28
Reset: 0x00
Property: -

Bit 76543210 
 CARDDSELCARDDTL DMASEL[1:0]HSENDWLEDCTRL 
Access R/WR/W--R/WR/WR/W 
Reset 0000000 

Bit 7 – CARDDSEL Card Detect Signal Selection

Note: This register entry is specific to the SD/SDIO operation mode.

This bit selects the source for the card detection.

ValueDescription
0

The SDHC_CD pin is selected.

1

The Card Detect Test Level (CARDDTL) is selected (for test purpose).

Bit 6 – CARDDTL Card Detect Test Level

Note: This register entry is specific to the SD/SDIO operation mode.

This bit is enabled while the Card Detect Signal Selection (CARDDSEL) is set to 1 and it indicates whether the card is inserted or not.

ValueDescription
0

No card.

1

Card inserted.

Bits 4:3 – DMASEL[1:0] DMA Select

One of the supported DAM modes can be selected. The user must check support of DMA modes by referring the SDHC_CA0R. Use of selected DMA is determined by DMA Enable (DMAEN) in SDHC_TMR.

ValueNameDescription
0SDMA

SDMA is selected

1Reserved

Reserved

2ADMA32

32-bit Address ADMA2 is selected

3Reserved

Reserved

Bit 2 – HSEN High Speed Enable

Before setting this bit, the user must check the High Speed Support (HSSUP) in SDHC_CA0R.

If this bit is set to 0 (default), the peripheral outputs CMD line and DAT lines at the falling edge of the SD clock (up to 25 MHz). If this bit is set to 1, the SDMMC outputs the CMD line and the DAT lines at the rising edge of the SD clock (up to 50 MHz).

If Preset Value Enable (PVALEN) in SDHC_HC2R is set to 1, the user needs to reset SD Clock Enable (SDCLKEN) before changing this bit to avoid generating clock glitches. After setting this bit to 1, the user sets SDCLEN to 1 again.

ValueDescription
0

Normal Speed mode.

1

High Speed mode.

Note: 1. This bit is effective only if SDHC_MC1R.DDR is set to 0.

2. The clock divider (DIV) in SDHC_CCR must be set to a value different from 0 when HSEN is 1.

Bit 1 – DW Data Width

This bit selects the data width of the peripheral. It must be set to match the data width of the card.

Note: If the Extended Data Transfer Width is 1, this bit has no effect and the data width is 8-bit mode.
ValueNameDescription
01_BIT1-bit mode
14_BIT4-bit mode

Bit 0 – LEDCTRL LED Control

Note: This register entry is specific to the SD/SDIO operation mode.

This bit is used to caution the user not to remove the card while it is being accessed. If the software is going to issue multiple commands, this bit is set to 1 during all transactions.

ValueNameDescription
0OFFLED off
1ONLED on