41.8.38 SDHC AHB Control Register

Table 41-42. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ACR
Offset: 0x208
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BMAX[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – BMAX[1:0] AHB Maximum Burst

This field selects the maximum burst size in case of DMA transfer.

ValueNameDescription
0INCR16

The maximum burst size is INCR16.

1INCR8

The maximum burst size is INCR8.

2INCR4

The maximum burst size is INCR4.

3SINGLE

Only SINGLE transfers are performed.