41.8.41 SDHC Debug Register

Table 41-45. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGR
Offset: 0x234
Reset: 0x00
Property: -

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        NIDBG 
Access R/W 
Reset 0 

Bit 0 – NIDBG Non-Intrusive Debug

ValueNameDescription
0DISABLEDReading the SDHC_BDPR via debugger increments the dual port RAM read pointer.
1ENABLEDReading the SDHC_BDPR via debugger does not increment the dual port RAM read pointer.