41.8.30 SDHC ADMA Error Status Register

Table 41-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: AESR
Offset: 0x54
Reset: 0x00
Property: -

Bit 76543210 
      LMISERRST[1:0] 
Access RRR 
Reset 000 

Bit 2 – LMIS ADMA Length Mismatch Error

This error occurs in the following two cases:
  • While Block Count Enable (BCEN) is being set, the total data length specified by the Descriptor table is different from that specified by the Block Count (BLKCNT) and Transfer Block Size (BLKSIZE).
  • The total data length cannot be divided by the Transfer Block Size (BLKSIZE).
ValueDescription
0

No error

1

Error

Bits 1:0 – ERRST[1:0] ADMA Error State

This field indicates the state of ADMA when an error has occurred during an ADMA data transfer. This field never indicates 2 because ADMA never stops in this state.

ValueNameDescription
0x0ST_STOP (Stop DMA)Points to the descriptor following the error descriptor
0x1ST_FDS (Fetch Descriptor)Points to the error descriptor
0x2-Reserved
0x3ST_TRF (Transfer Data)Points to the descriptor following the error descriptor