41.8.32 SDHC Preset Value Register

One of the Preset Value Registers is effective based on the selected bus speed mode. The table below defines the conditions to select one of the SDHC_PVRs.

Table 41-34. Preset Value Register Select Condition
Selected Bus Speed ModeVS18EN

(SDHC_HC2R)

HSEN

(SDHC_HC1R)

UHSMS

(SDHC_HC2R)

Default Speed00don’t care
High Speed0Response Timeout Errordon’t care
Reserved1don’t careOther values

The following table shows the effective Preset Value Register according to the Selected Bus Speed mode.

Table 41-35. Preset Value Registers
SDHC_PVRxSelected Bus Speed Mode Signal Voltage
SDHC_PVR0Initialization3.3V or 1.8V
SDHC_PVR1Default Speed3.3V
SDHC_PVR2High Speed3.3V

When Preset Value Enable (PVALEN) in SDHC_HC2R is set to 1, SDCLK Frequency Select (SDLCKFSEL) and Clock Generator Select (CLKGSEL) in SDHC_CCR are automatically set based on the Selected Bus Speed mode. This means that the user does not need to set these fields when preset is enabled. A Preset Value Register for Initialization (SDHC_PVR0) is not selected by Bus Speed mode. Before starting the initialization sequence, the user needs to set a clock preset value to SDCLKFSEL in SDHC_CCR. PVALEN can be set to 1 after the initialization is completed.

Note: Preset Values in SDHC_PVRx registers are not supposed to be written by the user. However, the user can modify preset values only if Capabilities Write Enable (CAPWREN) is written to 1 in SDHC_CACR.
Table 41-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PVRx
Offset: 0x60 + x*0x02 [x=0..7]
Reset: 0x0000
Property: R/W

Bit 15141312111098 
      CLKGSELSDCLKFSEL[9:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 SDCLKFSEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 10 – CLKGSEL Clock Generator Select

Refer to CGGSEL in SDHC_CCR.

Bits 9:0 – SDCLKFSEL[9:0] SDCLK Frequency Select

Refer to SDCLKFSEL in SDHC_CCR.