46.12.5 Digital Frequency Locked Loop (DFLL48M) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| FOpenOUT | Output frequency | DFLLVAL.COARSE=DFLL48M_COARSE_CAL DFLLVAL.FINE=512 | 46.6 | 47.8 | 49 | MHz |
| TOpenSTARTUP | Startup time | DFLLVAL.COARSE=DFLL48M_COARSE_CAL
DFLLVAL.FINE=512 FOUT within 90% of final value | - | 8.3 | 9.1 | µs |
Note:
- DFLL48 in open loop can be used only with LDO regulator.
- These values are based on characterization.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| FCloseOUT | Average Output frequency |
fREF = XTAL, 32.768kHz, 100ppm DFLLMUL=1464 | 47.963 | 47.972 | 47.981 | MHz |
| FREF(2,3) | Input reference frequency | 732 | 32768 | 33000 | Hz | |
| FCloseJitter(1) | Period Jitter |
fREF = XTAL, 32.768kHz, 100ppm DFLLMUL=1464 | - | - | 0.51 | ns |
| TLock(1) | Lock time |
FREF = XTAL, 32.768kHz, 100ppm | 200 | 700 | µs |
Note:
- These values are based on characterization.
- To insure that the device stays within the maximum allowed clock frequency, any reference clock for the DFLL in close loop must be within a 2% error accuracy.
- These values are based on simulation. They are not covered by production test limits or characterization.
| Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| IDD | Power consumption Open Loop | DFLLVAL.COARSE=DFLL48M_COARSE_CAL | Max.85°C Typ.25°C | - | 286 | - | µA |
| IDD | Power consumption Closed Loop | FREF = 32.768kHz, VCC=3.3V | - | 362 | - | µA |
Note:
- These values are based on characterization.