46.12.1 Crystal Oscillator (XOSC) Characteristics

Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.
Table 46-44. Digital Clock Characteristics
SymbolParameterMin.Typ.Max.Units
FXINXIN clock frequency--24MHz
DCXINXIN clock duty cycle405060%

Crystal Oscillator Characteristics

The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT as shown in the figure Oscillator Connection.

Figure 46-3. Oscillator Connection

The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

Load Capacitance Equation

CLOAD = ([CXIN + CLEXT] * [CXOUT + CLEXT]) / ([CXIN + CLEXT + CLEXT + CXOUT]) + CSTRAY

Where:

CLOAD = Crystal Mfg. CLOAD specification.

CXIN = XOSC XIN pin data sheet specification.

CXOUT = XOSC XOUT pin data sheet specification.

CLEXT = Required external crystal load capacitor.

CSTRAY (Osc PCB capacitance) = 1.5 pf per 12.5 mm (0.5 inches) (TRACE W = 0.175 mm, H = 36 μm, T = 113 μm).

Table 46-45. Multi Crystal Oscillator Electrical Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
FOUTCrystal oscillator frequency 0.4- 32MHz
ESRCrystal Equivalent Series Resistance - SF=3F=0.4MHz, CL=100pF XOSC, GAIN=0- - 5.6KΩ
F=2MHz, CL=20pF XOSC,GAIN=0- - 416
F=4MHz, CL=20pF XOSC, GAIN=1- - 243
F=8MHz, CL=20pF XOSC, GAIN=2- -138
F=16MHz, CL=20pF XOSC, GAIN=3- - 66
F=32MHz, CL=20pF XOSC, GAIN=4- - 56
CXINParasitic load capacitor - 5.8- pF
CXOUT - 3.2-
TSTARTStartup timeF=2MHz, CL=20pF XOSC, GAIN=0- 14k48k Cycles
F=4MHz, CL=20pF XOSC, GAIN=1- 6.8k19.5k
F=8MHz, CL=20pF XOSC, GAIN=2- 5.6k13k
F=16MHz, CL=20pF XOSC, GAIN=3- 6.8k14.5k
F=32MHz, CL=20pF XOSC, GAIN=4- 5.3K9.6k
Note: (1) These values are based on characterization.
Table 46-46. Power Consumption(1)
SymbolParameterConditionsTaMin.Typ.Max.Units
IDDCurrent consumptionF=2MHz - CL=20pF XOSC,GAIN=0, VCC=3.3V AGC=OFFMax 85°C

Typ 25°C

-89133µA
AGC=ON-82130
F=4MHz - CL=20pF XOSC,GAIN=1, VCC=3.3VAGC=OFF-140194
AGC=ON-102156
F=8MHz - CL=20pF XOSC,GAIN=2, VCC=3.3V AGC=OFF-243313
AGC=ON-166232
F=16MHz - CL=20pF XOSC,GAIN=3, VCC=3.3VAGC=OFF-493605
AGC=ON-293393
F=32MHz - CL=20pF XOSC,GAIN=4, VCC=3.3VAGC=OFF-14671777
AGC=ON-6511045
Note: (1) These values are based on characterization.