46.12.3 32.768kHz Internal Oscillator (OSC32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| FOUT | Output frequency | at 25°C, at VDDIO=3.3V | 32.572 | 32.768 | 33.044 | kHz |
| at 25°C, over [1.62, 3.63]V | 31.425 | 32.768 | 33.603 | kHz | ||
| over[-40,+85]°C, over [1.62, 3.63]V | 28.581 | 32.768 | 34.716 | kHz | ||
| IOSC32k | Current consumption | - | 0.54 | µA | ||
| TSTARTUP | Startup time | - | 1 | 2 | cycles | |
| Duty | Duty Cycle | - | 50 | - | % |
Note: 1. These values are based on
characterization.
| Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| IDD | Current consumption | VCC=3.3V | Max 85°C Typ 25°C | - | 0.54 | 1.10 | µA |
Note: (1) These values are based on
characterization.