| Introduction |
|
| Description |
- SRAM up to 40KB
- Editorial updates
|
| NVM Software Calibration Area Mapping |
|
| Block Diagram |
- Event System connections added
- AHB/APB Bridge B connections added
|
| Analog Connections of Peripherals, Operational
Amplifier Controller (OPAMP), AC – Analog ComparatorsADC – Analog-to-Digital Converter |
- OPAMP, ADC connections updated
- Analog ONDEMAND
Function - "Alternative Requests" added
|
| ADC – Analog-to-Digital Converter |
|
| Processor and Architecture |
- I/O Interface
description added
- Ultra low latency mode at 0x41008120
- Editorial
updates
|
| Performance Level Overview |
|
| DSU - Device Service Unit |
|
| SUPC – Supply Controller |
- PSOK pin is input
- Temperature sensor is configurable for ONDEMAND
- EXTWAKE can't wake device from Battery Backup Mode
- Editorial updates
|
| EVSYS – Event System |
- USERm table updated
- Editorial updates
|
| GCLK - Generic Clock Controller |
- GCLK_TC3 provided by peripheral channel 28
- GENCTRLn[15:8] description added
- Editorial updates
|
| RSTC – Reset Controller |
- EXTWAKE can't wake device from Battery Backup Mode
- Register BKUPEXIT description updated
|
| PM – Power Manager |
- Sleep Mode Overview - On-Demand functionality noted
|
| NVMCTRL – Non-Volatile Memory Controller |
- Register PARAM at offset 0x08
|
| SERCOM – Serial Communication Interface |
- Reduced feature set for SERCOM5
|
| SERCOM
I2C – SERCOM Inter-Integrated Circuit |
|
| OSCCTRL – Oscillators Controller |
- Register XOSCCTRL.AMPGC must be set only when XOSC is ready
- Editorial updates
|
| OSC32KCTRL –
32KHz Oscillators Controller |
- The XOSC32K signal may affect jitter of neighboring pads
- Editorial updates
|
| Packaging Information |
- QFN center pad notes added
|
| Schematic Checklist |
- VSW: recommended inductor with saturation current
above 150mA.
|
| Errata | Added new errata:- ADC: When window monitor is enabled and its output is 0,
GCLK_ADC is kept running. Power consumption will be higher than
expected in sleep modes. Erratum reference: 14449
- ADC: The LSB bit of ADC result is stuck '0' in unipolar
mode for 8-bit and 10-bit resolution. Erratum reference:
14431
- Device: In IDLE sleep mode, the APB and AHB clocks are
not stopped if the FDPLL is running as a GCLK clock source.
Erratum reference: 13401
Changed errata:- Device: The low latency mode cannot be enabled by writing
'1' to 0x41008120. Erratum reference: 13506
Removed errata: |