54.4 Rev B - 02/2020
This revision includes updates to formatting and the correction of typographical errors throughout the document.
| Section | Description |
|---|---|
| ADC | Updated the SEQCTRL register. |
| CCL | Updated the LUTCTRL register. |
| AES | Renamed the DATA register to INDATA. |
| TCC | Updated the following registers: |
| TC | Updated the following registers for 8-bit, 16-bit and 32-bit: |
| EVSYS | Updated the USERm register. |
| EIC | Updated the CONFIGn register. |
| SUPC | Updated the VREF register. |
| PM | Updated the PWSAKDLY register. |
| MCLK | Updated the CPUDIV register. |
| GCLK | Updated the following registers: |
| DSU | Updated the STATUSB register. |
| PAC | Updated the following registers: |