54.14 Rev B - 02/2015
| Description |
|
| Analog Connections of Peripherals | New |
| Electrical Characteristics | New content |
| Introduction | New |
| Low Power Techniques | Removed, refer to PM – Power Manager |
| RTC – Real-Time Counter | Register Summary - COUNT16 and Register Description -
COUNT16: Added Comparator 1 related bits to the EVCTRL, INTENCLR, INTENSET and INTFLAG registers. |
| EIC – External Interrupt Controller |
|
| TCC – Timer/Counter for Control Applications |
|
| AC – Analog Comparators, ADC, CCL – Configurable Custom Logic, DAC – Digital-to-Analog Converter, Operational Amplifier Controller (OPAMP), PAC - Peripheral Access Controller, PM – Power Manager, PORT - I/O Pin Controller, PTC - Peripheral Touch Controller, SERCOM – Serial Communication Interface, TC – Timer/Counter |
Editorial updates |
| Schematic Checklist |
Updated figures in Power Supply Connections. Maximum ESR recommendation for 32.768kHz crystal removed from External Real Time Oscillator. |
| Errata | Added new errata:
|