| General |
- The SPI,
I2S, and I2C standards use the
terminology "Master" and "Slave". The equivalent Microchip
terminology used in this document is "Host" and "Client"
respectively. These terms have been updated throughout this
document for this revision.
- This revision
contains numerous typographical updates, and formatting updates.
Large sections of this data sheet were rewritten to conform to
updated standards.
|
| Features |
- Added new information for PWM outputs using the TC and TCC
peripherals
|
| SERCOM I2C Pins |
- Updated the table header to remove Hs
|
| Memories |
|
| Processor and Architecture |
|
| PAC |
- Updated the
register reset property and the bitfield reset for the DSU bit
for the STATUSB Register
|
| Clock System |
|
| GCLK |
- Updated the GENCTRLn Register with new reset and
access properties for the bitfields
|
| MCLK |
|
| PM |
|
| OSCCTRL |
- Updated the
verbiage for the AMPGC bit in the XOSCCTRL Register
|
| OSC32KCTRL |
|
| SUPC |
|
| RTC |
- Updated the
following registers with new Register properties and/or new
notes:
|
| DMAC |
- Updated the
verbiage for the BASEADDR bitfield in the BASEADDR Register
- Updated the
verbiage for the WRBADDR bitfield in the WRBADDR Register
- Updated the
verbiage for the SRCADDR bitfield in the SRCADDR Register
- Updated the
verbiage for the DSTADDR bitfield in the DSTADDR Register
|
| EIC |
|
| NVMCTRL |
- Updated the Overview with new text explaining
RWWEE
- Updated the
verbiage for the ADDR bitfield in the ADDR Register
- Updated the
Register reset property for the LOCK Register and for the LOCK
bitfield
|
| PORT |
|
| EVSYS |
|
| SERCOM |
- Added a new item
for Fractional Baud rate generation to Features
|
| SERCOM USART |
|
| SERCOM SPI |
- Updated all
instances of Client Select to SPI Select
|
| SERCOM I2C |
|
| TC |
- Updated all
instances of INVEN to INVENx
- Updated all instances of TCEINV to TCINV
- Updated Capture Operations with new notes
- Updated the Register properties for the following registers:
|
| TCC |
- Updated the
following registers with new Register Properties:
|
| USB |
- Updated table
formatting for the FMSTATE bitfield in the FMSTATUS Register
- Removed erroneous
bitfields OPMODE2 and TSTPCKT from the CTRLB Register
- Updated bitfield
reset properties in the EPINTFLAGn Register
- Updated the
register description for the EPINTENSETn Register
- Updated the
SPDCONF bitfield of the Host Common CTRLB Register with a new value for
0x3
- Removed an
erroneous table from the FLENCE bitfield of the HSOFC Register
- Updated the table
for the SPEED bitfield in the STATUS Register
- Updated the table
for the FLENHIGH bitfield in the FLENHIGH Register
- Removed an
erroneous table from the BINTERVAL bitfield of the BINTERVAL Register
- Updated the table
for the SIZE bitfield in the PCKSIZE Register
|
| CCL |
|
| ADC |
- Removed an
erroneous note from the Overview
- Removed
information regarding erroneous ADC0 from Features
- Updated the
verbiage for the SAMPLEN bitfield in the SAMPCTRL Register
|
| AC |
|
| DAC |
- Added a note to
Events
- Updated Bandgap
to voltage for the REFSEL bitfield in the CTRLB Register
- Updated the
verbiage for several bitfields in the EVCTRL Register
|
| Electrical
Characteristics |
|
| Packaging Information |
|
| Schematic Checklist |
|