4.27.2 QoS Port Policing Configuration
The QoS Ingress Port Policer page allows you to configure the Policer settings for all switch ports.

The QoS Ingress Port Policer page has the following parameters:
- Port: The port number for which the following configuration applies
- Enable: Enable or disable the port policer for this switch port
- Rate: Controls the rate for the port policer. This value is restricted to 100–3276700 when the unit is kbps or fps, and 1–3276 when the unit is Mbps or kfps. The rate is internally rounded up to the nearest value supported by the port policer.
- Unit: Controls the unit of measure for the port policer rate as kbps, Mbps, fps, or kfps
- Flow Control: If flow control is enabled and the port is in the Flow Control mode, then pause frames are sent instead of discarding frames