4.27.5 QoS Port Tag Remarking Configuration
The QoS Egress Port Tag Remarking page provides an overview of QoS Egress Port Tag Remarking for all switch ports.

The QoS Egress Port Tag Remarking page has the following parameters:
- Port: The logical port for the settings contained in the same row. Click on the port number to configure tag remarking.
- Mode: Shows the tag remarking mode for this port
- Classified: Uses classified PCP/DEI values
- Default: Uses default PCP/DEI values
- Mapped: Uses mapped versions of CoS and DPL