4.27.3 QoS Queue Policing Configuration
The QoS Ingress Queue Policers page allows you to configure the Queue Policer settings for all switch ports.
The QoS Ingress Queue Policers page has the following parameters:
- Port: The port number for which the following configuration applies
- Enable: Enable or disable the queue policer for this switch port