5.7.3.1.6 OTAPC DFU Update Complete
Format: DFUC
This command must be initiated after the completion image distribution. This command indicates the completion of the image distribution and requests the RNBD451 to perform validation. For the successful validation, the RNBD451 responds back with the %VALIDATION_SUCCESS% event.
After the update completes with validation success, the command DFUE is accepted for rebooting the device.
| Example: | DFUC | // Update completed |
| Response: | Validating | // Transmission complete, start to do validation |
| %VALIDATION_SUCCESS% | // Validation Success | |
%VALIDATION_FAILURE% | // Validation failure | |
| Err | // Receive total image size is not match size claim in DFUU or call this command when the transmission is not finished |