5.7.3.1.7 OTAPC DFU Terminate Operation
Format: DFUE
This command aborts the DFU procedure. DFUE command can be called irrespective of the DFU image distribution completion. The following are the two possible reactions:
- Followed by a reboot – When the transmission was finished and the validation was successful, reboot and return to the system default data mode
- Exit to CMD mode – When the
DFUprocedure is not completed or transmission was finished but validation failed
| Example: | DFUE | // Terminate |
| Response: | Rebooting or END | // Rebooting due to |