5.5.2 Set UART Baud Rate Immediately (SBI…)
Format:
SBI,<hex8>[,<00-01>,<00-03>,<00,01>]
This command is the same as with the SB command but the setting can be
effective without a reboot. A user can use the GBI command to get the
baud rate information.
Note: The host MCU needs to wait the guard time of 2 ms for the
UART configuration transition after the response of
SBI command
returns.| Default: | 03 | |
| Example: | SBI,07
| // Set the UART baud rate to 19200 |
SBI,04,01,02,00
| // Set the UART baud rate to 57600 | |
| // Enable the parity check as Even mode | ||
| // Set the stop bits to 1 bit | ||
| Response: | AOK
| // Success |
Err | // Syntax error or invalid parameter | |
|
Note: The PDS stores
these parameters. The parameters are effective directly without a
reboot but the user needs to ensure 2 ms guard time.
| ||