5.5.12 Get PMU Mode Status (GPMU)
Format:
GPMU
This command is to get the PMU status, and the return value is ‘
0’ or
‘1’.- ‘
0’ – MLDO mode - ‘
1’ – BUCK PWM mode
| Example: | GPMU | // Get PMU status |
| Response: | ‘0’ or ‘1’ | // ‘0’ is MLDO mode and ‘1’ is BUCK
PWM mode |