5.3.1.4 Set RF Output Power (SGA,<0-8>/SGC,<0-8>)
Format: SGA,<0-8>/SGC,<0-8>
Command SGA and SGC adjust the output power of the RNBD451 module under advertisement and connected state, respectively. The input parameter is an eight-bit hexadecimal value, whose unit is dBm, assigned to the RF TX output power. The valid output power is from -25(0xE7) dBm to 15(0x0F) dBm. The following table provides details about the approximate output power (in dBm) for each parameter value. There can be a variation in output power based on the individual calibration of the module and the enclosure where the module is placed.
| Default: | 0A(SGA), 0F(SGC) | |
| Example: | SGA,01 | // Set advertisement RF output power to 1 dBm |
SGC,FF | // Set connection RF output power to -1 dBm | |
SGA,E7 | // Set advertisement RF output power to lowest | |
| Response: | AOK | // Success |
Err | // Syntax error or invalid parameter | |
Note:
| ||