5.3.1.2 Set Device Name (SN,<text>)
Format:
SN,<text>
This command sets the device name, where <text> is up to 20 alphanumeric characters.
| Example: | SN,MyDevice
| // Set the device name to MyDevice |
| Response: | AOK
| // Success |
Err |
// Syntax error or invalid parameter | |
|
Note: The PDS stores this parameter and is
effective after restarting advertisement.
| ||