1.9.1 Internal Clamp Diode Circuitry
(Ask a Question)All I/O banks—MSIO, MSIOD, and DDRIO—have a clamp diode. The PCI 3.3V I/O standard requires a pull-up clamp diode which is available only in MSIO banks. If you use non-PCI I/O standards in MSIO banks, the pull-up diode clamp is disabled and is available for hot-swapping, which requires the pull-up diode clamp to be disabled. You cannot disable the pull-up clamp diode for the MSIOD and DDRIO banks for any I/O standard supported by these banks.
The following table lists the I/O banks that have clamp diode.
| I/O Bank | I/O Standard | Clamp Diode |
|---|---|---|
| MSIO | PCI | Present |
| MSIO | All non-PCI standards | Not present |
| MSIOD | All I/O standards | Present |
| DDR | All I/O standards | Present |
For more information about hot swapping and cold sparing applications, see AC396: SmartFusion2 and IGLOO2 in Hot Swapping and Cold Sparing Application Note.