1.4 Clocks
(Ask a Question)SmartFusion2 devices have two on-chip RC oscillators and up to two crystal oscillators for generating clocks for the on-chip resources and logic in the FPGA fabric, as listed in the following table.
RC Oscillators:
- 1 MHz RC oscillator
- 50 MHz RC oscillator
Crystal Oscillators:
- Main crystal oscillator
- Auxiliary (RTC) crystal oscillator
All IGLOO2 devices and the M2S050 SmartFusion2 device have a main crystal oscillator. They do not have an auxiliary (RTC) crystal oscillator.
|
Resource |
SmartFusion2 SoC Part Number |
IGLOO2 Part Number | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
M2S005 |
M2S010 |
M2S025 |
M2S050 |
M2S150 |
M2GL005 |
M2GL010 |
M2GL025 |
M2GL050 |
M2GL150 | |
|
|
RC Oscillators |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
|
On-Chip Oscillators |
Crystal Oscillators |
2 |
2 |
2 |
1 |
2 |
1 |
1 |
1 |
1 |
1 |