1.9 User I/O and Clock Pins
(Ask a Question)The following table lists the unused I/O and clock pins in a SmartFusion2/IGLOO2 device.
I/O | Unused Condition | Remarks |
|---|---|---|
MSIO | Libero-Defined DNC1 | Internal weak pull-up is available |
MSIOD | ||
DDRIO | ||
Programming SPI pins | ||
Crystal oscillator pins | Must be left floating and must not connect to ground (VSS) | Internal weak nominal 50 kΩ pull-up to VPP |
Note:
- Libero configures unused user I/O (MSIO, MSIOD, and DDRIO) as: input buffer disabled, output buffer tristated with weak pull-up.