1.1 Power Supplies
(Ask a Question)The following figure shows the typical power supply requirements for SmartFusion2/IGLOO2 devices. For more information about decoupling capacitors associated with individual power supplies, see Table 1-2.
For M2S090T(S), M2GL090T(S), M2S150T(S), and M2GL150T(S) devices, the VPP and VPPNVM must be connected to a 3.3V supply.
For the CCC_xyz_PLL supplies, xy refers to the location of the PLL in the device (NE/ NW/ SW) and z refers to the number associated with the PLL (0 or 1).
The PLL RC values shown in the preceding figure are applicable to all variants of SmartFusion2/IGLOO2 devices.
When the power rails are in use, see Figure 1-1. For unused cases, see Figure 1-3. The power supply needed for IGLOO2 and SmartFusion2 FPGAs is Core VDD (Fabric voltage). Serdes_VDD is tied to VDD internally. Therefore, the same regulator must be used to drive SERDES_x_VDD, SERDES_x_Lyz_VDDAIO, and Core VDD together.
For the device-package combinations listed in the following table, the SERDES_x_VDD pins are shorted with VDD pins inside the package substrate to free the package pins.
| Device | Package |
|---|---|
| M2S025T, M2GL025T | FCS325 |
| M2S050T(S), M2GL050T(S) | FCS325 |
| M2S060T(S), M2GL060T(S) | FCS325 |
| M2S90T(S), M2GL90T(S) | FCS325 |
| M2S10T(S), M2GL010T(S) | VF256 |
| M2S025TS, M2S025T, M2GL025TS, M2GL025T | VF256 |
| M2S150T(S), M2GL150T(S) | FCV484 |
| M2S150TS, M2S150T, M2GL150TS, M2GL150T | FCS536 |
For detailed pin descriptions, see DS0115: SmartFusion2 Pin Descriptions Datasheet or DS0124: IGLOO2 Pin Descriptions Datasheet .