1.6 Device Programming
(Ask a Question)A SmartFusion 2/IGLOO 2 device are programmed through one of two dedicated interfaces: JTAG or SPI. These two interfaces support the following programming modes:
- Auto-programming (initiator) mode
- In-system programming:
- JTAG programming mode
SPI Target programming mode
In-application update:
- Arm® Cortex®-M3 update mode (only for SmartFusion 2 devices)
Auto update mode
For detailed information about programming the device, see the UG0451: SmartFusion2 and IGLOO2 Programming User Guide .