2.19.12 SERCOM-UART: TXINV and RXINV Bits

The TXINV and RXINV bits in CTRLA are interchanged. TXINV controls the RX signal inversion and RXINV controls the TX signal inversion.

Work Around:

In software, interpret the TXINV bit as a functionality of RXINV, and, conversely, interpret the RXINV bit as a functionality of TXINV.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X