2.19.13 STATUS.CLKHOLD Bit in Host and Client Modes
The STATUS.CLKHOLD bit in host and client modes can be written even though it is specified as a read-only status bit.
Work Around:
Do not clear the STATUS.CLKHOLD bit to preserve the current clock hold state.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |