2.19.5 SERCOM-USART: Flow Control in 32-bit Extension Mode

When the USART is used in the 32-bit mode with hardware handshaking (CTS/RTS), the TXC flag may be set before transmission has completed. TXC may incorrectly be set regardless of whether Data Length Enable (LENGTH.LENEN) is set to ‘0’ or ‘1’.

Work Around

Use the 8-bit mode if using Hardware Flow control.

Affected Silicon Revisions

PIC32CX1012BZ25048/WBZ451/WBZ451H
A0A2
XX
PIC32CX1012BZ24032/WBZ450
A2
X