2.19.17 SERCOM-I2C: I2C in Client Mode
In I2C mode, LENERR, SEXTOUT, LOWTOUT, COLL and BUSERR bits are not cleared when INTFLAG.AMATCH is cleared.
Work Around:
Manually clear status bits LENERR, SEXTOUT, LOWTOUT, COLL and BUSERR by writing these
bits to ‘1
’ when set.
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |