2.19.22 SERCOM-SPI: Data Preload
In SPI Client mode and with Client Data Preload Enabled (CTRLB.PLOADEN=1
), the
first data sent from the client will be a dummy byte if the host cannot keep the client
select (SS) line low until the end of transmission.
Work Around:
In SPI Client mode, the client select (SS) pin must be kept low by the host until the
end of the transmission if the client data preload feature is used
(CTRLB.PLOADEN=1
).
Affected Silicon Revisions
PIC32CX1012BZ25048/WBZ451/WBZ451HA0 | A2 | |||||
---|---|---|---|---|---|---|
X | X |
A2 | |||||
---|---|---|---|---|---|
X |