67.6.3 32.768 kHz Crystal Oscillator Characteristics
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|---|
| fOSC | Operating Frequency | Normal mode with crystal | – | 32.768 | – | kHz | |
| tSTART | Startup Time | Cm> 3fF | – | – | 1200 | ms | |
| IDDON | Current Consumption | ESR < 50k ohm | CCRYSTAL32 = 12.5 pF | – | 440 | 900 | nA |
| CCRYSTAL32 = 6 pF | 600 | 900 | |||||
| ESR < 100k ohm | CCRYSTAL32 = 12.5 pF | 800 | 1200 | ||||
| CCRYSTAL32 = 6 pF | 700 | 1200 | |||||
| CPARA32 | Internal Parasitic Capacitance | Between XIN32 and XOUT32 | 1.4 | 1.6 | 1.8 | pF | |
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|---|
| ESR | Equivalent Series Resistor | Crystal at 32.768 kHz | – | – | 100 | kΩ | |
| – | Duty Cycle | – | 40 | 50 | 60 | % | |
| Cm | Motional Capacitance | Crystal at 32.768 kHz | 3 | – | 8 | fF | |
| CSHUNT | Shunt Capacitance | Crystal at 32.768 kHz | 0.6 | – | 2 | pF | |
| CCRYSTAL32 | Allowed Crystal Capacitance Load(1) | From crystal specification | 6 | – | 12.5 | pF | |
| PON | Drive Level | – | – | – | 0.2 | µW | |
Note: The value of the external capacitors can
be determined by using the following formula:
CLEXT32 = (2 x CCRYSTAL32) - CBOARD - (CPARA32 x 2)
where:
- CLEXT32 is the external capacitor value which must be soldered from XIN to GND and XOUT to GND
- CCRYSTAL32 is crystal targeted load
- CBOARD is the external board parasitic capacitance (from XIN to GND or XOUT to GND)
- CPARA32 is the internal parasitic capacitance