20.3.10 Serial Number 0 Register

This register is used to read the first 32 bits of the 64-bit Serial Number (unique ID).

Name: SFR_SN0
Offset: 0x4C
Reset: –
Property: Read-only

Bit 3130292827262524 
 SN0[31:24] 
Access RRRRRRRR 
Reset –––––––– 
Bit 2322212019181716 
 SN0[23:16] 
Access RRRRRRRR 
Reset –––––––– 
Bit 15141312111098 
 SN0[15:8] 
Access RRRRRRRR 
Reset –––––––– 
Bit 76543210 
 SN0[7:0] 
Access RRRRRRRR 
Reset –––––––– 

Bits 31:0 – SN0[31:0] Serial Number 0