20.3.11 Serial Number 1 Register

This register is used to read the last 32 bits of the 64-bit Serial Number (unique ID).

Name: SFR_SN1
Offset: 0x50
Reset: –
Property: Read-only

Bit 3130292827262524 
 SN1[31:24] 
Access RRRRRRRR 
Reset –––––––– 
Bit 2322212019181716 
 SN1[23:16] 
Access RRRRRRRR 
Reset –––––––– 
Bit 15141312111098 
 SN1[15:8] 
Access RRRRRRRR 
Reset –––––––– 
Bit 76543210 
 SN1[7:0] 
Access RRRRRRRR 
Reset –––––––– 

Bits 31:0 – SN1[31:0] Serial Number 1