20.3 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x03 | Reserved | |||||||||
| 0x04 | SFR_DDRCFG | 31:24 | ||||||||
| 23:16 | FDQSIEN | FDQIEN | ||||||||
| 15:8 | ||||||||||
| 7:0 | ||||||||||
0x08 ... 0x0F | Reserved | |||||||||
| 0x10 | SFR_OHCIICR | 31:24 | HSIC_SEL | |||||||
| 23:16 | UDPPUDIS | |||||||||
| 15:8 | SUSPEND_C | SUSPEND_B | SUSPEND_A | |||||||
| 7:0 | APPSTART | ARIE | RES2 | RES1 | RES0 | |||||
| 0x14 | SFR_OHCIISR | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | RIS2 | RIS1 | RIS0 | |||||||
0x18 ... 0x27 | Reserved | |||||||||
| 0x28 | SFR_SECURE | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | FUSE | |||||||||
| 7:0 | ROM | |||||||||
0x2C ... 0x2F | Reserved | |||||||||
| 0x30 | SFR_UTMICKTRIM | 31:24 | ||||||||
| 23:16 | VBG[1:0] | |||||||||
| 15:8 | ||||||||||
| 7:0 | FREQ[1:0] | |||||||||
| 0x34 | SFR_UTMIHSTRIM | 31:24 | ||||||||
| 23:16 | SLOPE2[2:0] | |||||||||
| 15:8 | SLOPE1[2:0] | SLOPE0[2:0] | ||||||||
| 7:0 | DISC[2:0] | SQUELCH[2:0] | ||||||||
| 0x38 | SFR_UTMIFSTRIM | 31:24 | ||||||||
| 23:16 | ZP[2:0] | ZN[2:0] | ||||||||
| 15:8 | XCVR[1:0] | |||||||||
| 7:0 | FALL[2:0] | RISE[2:0] | ||||||||
| 0x3C | SFR_UTMISWAP | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | PORT2 | PORT1 | PORT0 | |||||||
0x40 ... 0x47 | Reserved | |||||||||
| 0x48 | SFR_CAN | 31:24 | EXT_MEM_CAN1_ADDR[15:8] | |||||||
| 23:16 | EXT_MEM_CAN1_ADDR[7:0] | |||||||||
| 15:8 | EXT_MEM_CAN0_ADDR[15:8] | |||||||||
| 7:0 | EXT_MEM_CAN0_ADDR[7:0] | |||||||||
| 0x4C | SFR_SN0 | 31:24 | SN0[31:24] | |||||||
| 23:16 | SN0[23:16] | |||||||||
| 15:8 | SN0[15:8] | |||||||||
| 7:0 | SN0[7:0] | |||||||||
| 0x50 | SFR_SN1 | 31:24 | SN1[31:24] | |||||||
| 23:16 | SN1[23:16] | |||||||||
| 15:8 | SN1[15:8] | |||||||||
| 7:0 | SN1[7:0] | |||||||||
| 0x54 | SFR_AICREDIR | 31:24 | AICREDIRKEY[30:23] | |||||||
| 23:16 | AICREDIRKEY[22:15] | |||||||||
| 15:8 | AICREDIRKEY[14:7] | |||||||||
| 7:0 | AICREDIRKEY[6:0] | NSAIC | ||||||||
| 0x58 | SFR_L2CC_HRAMC | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SRAM_SEL | |||||||||
0x5C ... 0x8F | Reserved | |||||||||
| 0x90 | SFR_I2SCLKSEL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | CLKSEL1 | CLKSEL0 | ||||||||
| 0x94 | QSPICLK_REG | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | SUP_SEL | |||||||||