39.7.8 LCD Controller Enable Register

Name: LCDC_LCDEN
Offset: 0x20
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     PWMENDISPENSYNCENCLKEN 
Access WWWW 
Reset –––– 

Bit 3 – PWMEN LCD Controller Pulse Width Modulation Enable

ValueDescription
0

No effect

1

PWM is enabled.

Bit 2 – DISPEN LCD Controller DISP Signal Enable

ValueDescription
0

No effect

1

LCDDISP signal is generated.

Bit 1 – SYNCEN LCD Controller Horizontal and Vertical Synchronization Enable

ValueDescription
0

No effect

1

Both horizontal and vertical synchronization (LCDVSYNC and LCDHSYNC) signals are generated.

Bit 0 – CLKEN LCD Controller Pixel Clock Enable

ValueDescription
0

No effect

1

Pixel clock logical unit is activated.