39.7.149 Post Processing Configuration Register 1
| Name: | LCDC_PPCFG1 |
| Offset: | 0x00000570 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ITUBT601 | PPMODE[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 4 – ITUBT601 Color Space Conversion Luminance
| Value | Description |
|---|---|
| 0 |
Luminance and chrominance range is [0;255] |
| 1 |
Luminance values are clamped to [16;235] range. Chrominance values are clamped to [16;240] range. |
Bits 2:0 – PPMODE[2:0] Post Processing Output Format Selection
| Value | Name | Description |
|---|---|---|
| 0 | PPMODE_RGB_16BPP |
RGB 16 bpp |
| 1 | PPMODE_RGB_24BPP_PACKED |
RGB 24 bpp PACKED |
| 2 | PPMODE_RGB_24BPP_UNPACKED |
RGB 24 bpp UNPACKED |
| 3 | PPMODE_YCBCR_422_MODE0 |
YCbCr 422 16 bpp (Mode 0) |
| 4 | PPMODE_YCBCR_422_MODE1 |
YCbCr 422 16 bpp (Mode 1) |
| 5 | PPMODE_YCBCR_422_MODE2 |
YCbCr 422 16 bpp (Mode 2) |
| 6 | PPMODE_YCBCR_422_MODE3 |
YCbCr 422 16 bpp (Mode 3) |