39.7.9 LCD Controller Disable Register

Name: LCDC_LCDDIS
Offset: 0x24
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     PWMRSTDISPRSTSYNCRSTCLKRST 
Access WWWW 
Reset –––– 
Bit 76543210 
     PWMDISDISPDISSYNCDISCLKDIS 
Access WWWW 
Reset –––– 

Bit 11 – PWMRST LCD Controller PWM Reset

ValueDescription
0

No effect.

1

Resets the PWM module. The duty cycle may be violated.

Bit 10 – DISPRST LCD Controller DISP Signal Reset

ValueDescription
0

No effect.

1

Resets the DISP signal.

Bit 9 – SYNCRST LCD Controller Horizontal and Vertical Synchronization Reset

ValueDescription
0

No effect.

1

Resets the timing engine. The horizontal and vertical pulse widths are both violated.

Bit 8 – CLKRST LCD Controller Clock Reset

ValueDescription
0

No effect.

1

Resets the pixel clock generator module. The pixel clock duty cycle may be violated.

Bit 3 – PWMDIS LCD Controller Pulse Width Modulation Disable

ValueDescription
0

No effect.

1

Disables the pulse width modulation signal.

Bit 2 – DISPDIS LCD Controller DISP Signal Disable

ValueDescription
0

No effect.

1

Disables the DISP signal.

Bit 1 – SYNCDIS LCD Controller Horizontal and Vertical Synchronization Disable

ValueDescription
0

No effect.

1

Disables the synchronization signals after the end of the frame.

Bit 0 – CLKDIS LCD Controller Pixel Clock Disable

ValueDescription
0

No effect.

1

Disables the pixel clock.