67.10.2 External Reference Voltage

VADVREF is an external reference voltage applied on the pin ADVREF. The quality of the reference voltage VADVREF is critical to the performance of the ADC. A DC variation of the reference voltage VADVREF is converted to a gain error by the ADC. The noise generated by VADVREF is converted by the ADC to count noise.

Table 67-31. ADVREF Electrical Characteristics
SymbolParameterConditionsMinTypMaxUnit
VADVREFVoltage RangeFull operational2–VDDANAV
RMS NoiseBandwidth 10 kHz to 1 MHz––100µV
RADVREFInput DC ImpedanceADC reference resistance bridge(1)6810kΩ
IADVREFCurrentVADVREF = 3.3V––460µA
Note:
  1. When the ADC is off, the ADVREF impedance has a minimum of 1 MΩ.