67.10.5 ADC Electrical Characteristics

Table 67-35. ADC INL and DNL, VADVREF = 3.3V
SymbolParameterConditionsMinTypMaxUnit
Differential Mode
INLIntegral Non-Linearity–1–1LSB
DNLDifferential Non-Linearity–1–1LSB
Single-Ended Mode
INLIntegral Non-Linearity–1.5–1.5LSB
DNLDifferential Non-Linearity–1–1LSB
Table 67-36. ADC Offset and Gain Error, VADVREF = 3.3V
SymbolParameterConditionsMinTypMaxUnit
Differential Mode
EO Differential Offset Error–-2.0–2.0LSB
EGDifferential Gain Error–-0.2–0.2%
Single-Ended Mode
EO Single-ended Offset Error–-2.0–2.0LSB
EGSingle-ended Gain Error–-0.2–0.2%
Table 67-37. ADC Analog Input Characteristics
SymbolParameterConditionsMinTypMaxUnit
VFSAnalog Input Full Scale Range(1)ADC_COR.DIFFx = 00–VADVREFV
ADC_COR.DIFFx = 1 -VADVREF–VADVREF
VINCMCommon Mode input range(2)ADC_COR.DIFFx = 10.4 × VDDANA–0.6 × VDDANAV
CINADC sampling capacitance –––3pF
CP_ADxAnalog input parasitic capacitance(4)ADx pin configured as analog input––10
ZINCommon Mode Input impedance(3)On ADx pin1 / (fS × CP_ADx)––Ω
Note:
  1. VFS = VADx in Single-ended mode, VFS = (VADx - VADx+1) in Differential mode.
  2. VINCM = (VADx + VADx+1) / 2.
  3. See the figure "Input Channel Model". When converting one single channel, most of the input parasitic capacitance in not switched, therefore the common mode input impedance reduces to ZIN = 1 / (fS × CIN).
  4. Includes CIN.