1.2.3.9 SYS_MQTT_Config Struct
C
typedef struct
{
//MQTT Broker Configuration
SYS_MQTT_BrokerConfig sBrokerConfig;
//Number of Topis Subscribed to (0-SYS_MQTT_MAX_TOPICS)
uint8_t subscribeCount;
//Config for all the Topics Subscribed to
SYS_MQTT_SubscribeConfig sSubscribeConfig[SYS_MQTT_SUB_MAX_TOPICS];
//If last will and testament(LWT) is enabled or not
bool bLwtEnabled;
// LWT Configuration
SYS_MQTT_PublishConfig sLwtConfig;
//Network Interface - Wifi or Ethernet
uint8_t intf;
} SYS_MQTT_Config;
Summary
Used for passing on the configuration related to the either MQTT Broker, or the Cloud Vendors AWS/ Azure, etc.
Remarks
None.