1.2.3.4 SYS_MQTT_EVENT_TYPE Enum
C
typedef enum
{
//Message received on a topic subscribed to
SYS_MQTT_EVENT_MSG_RCVD = 0,
//MQTT Client for Disconnected
SYS_MQTT_EVENT_MSG_DISCONNECTED,
//MQTT Client Connected
SYS_MQTT_EVENT_MSG_CONNECTED,
//MQTT Client Subscribed to a Grp
SYS_MQTT_EVENT_MSG_SUBSCRIBED,
//MQTT Client UnSubscribed from a Grp
SYS_MQTT_EVENT_MSG_UNSUBSCRIBED,
//MQTT Client Published to a Grp
SYS_MQTT_EVENT_MSG_PUBLISHED,
//MQTT Client ConnAck TimeOut
SYS_MQTT_EVENT_MSG_CONNACK_TO,
//MQTT Client SubAck TimeOut
SYS_MQTT_EVENT_MSG_SUBACK_TO,
//MQTT Client PubAck TimeOut
SYS_MQTT_EVENT_MSG_PUBACK_TO,
//MQTT Client PubAck TimeOut
SYS_MQTT_EVENT_MSG_UNSUBACK_TO,
} SYS_MQTT_EVENT_TYPE;
Summary
Event Message Type which comes with the Callback SYS_MQTT_CALLBACK() informing the user of the event that has occured.
Remarks
None.