1.2.3.17 SYS_MQTT_GetStatus Function
C
SYS_MQTT_STATUS SYS_MQTT_GetStatus ( SYS_MODULE_OBJ object )
Summary
Returns System MQTT instance status.
Description
This function returns the current status of the System MQTT instance.
Precondition
SYS_MQTT_Connect should have been called before calling this function
Parameters
| Param | Description |
|---|---|
| object | SYS MQTT object handle, returned from SYS_MQTT_Connect |
Returns
SYS_MQTT_STATUS
Example
// Handle "objSysMqtt" value must have been returned from SYS_MQTT_Connect.
if (SYS_MQTT_GetStatus (objSysMqtt) == SYS_MQTT_STATUS_WAIT_FOR_MQTT_CONACK)
{
// MQTT system service is initialized, and Waiting for the Connect Ack
// from the Broker for the Connect Packet sent by DUT to it.
}Remarks
None.