1.2.3.11 SYS_MQTT_BrokerConfig Struct
C
typedef struct
{
//to know which of the Configurations are valid
SYS_MQTT_Vendor_Type eVendorType;
// MQTT Broker/ Server Name
char brokerName[SYS_MQTT_MAX_BROKER_NAME_LEN];
// MQTT Server Port
uint16_t serverPort;
// Keep Alive Interval for the Mqtt Session
uint16_t keepAliveInterval;
// MQTT Client ID
char clientId[SYS_MQTT_CLIENT_ID_MAX_LEN];
// MQTT Username
char username[SYS_MQTT_USER_NAME_MAX_LEN];
// MQTT password
char password[SYS_MQTT_PASSWORD_MAX_LEN];
// TLS is Enabled
bool tlsEnabled;
// AutoConnect is Enabled
bool autoConnect;
// Clean Session is Enabled
bool cleanSession;
} SYS_MQTT_BrokerConfig;
Summary
Used for passing on the configuration related to the MQTT Broker
Remarks
None.